VVA
VVA

Substation - Copper V Type Terminal

Brand:

Burndy

Catalog ID:

VVA402

V Style Connectors.

Product details

General

Application
Substation
Clamping Element Design
V Bolt
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
1.63 x 2.75 - 2 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Trade Name
VARILUGâ„¢
Type
Bolted Lugs & Terminals
UPC
621945225794
UPC 12 Digit
6219452257944

Dimensions

Dimension - D inch
2.75 in
Dimension - F Width Center to Center inch
1.13 in
Dimension - Height inch
2.88 in
Dimension - Hole Size fraction
7/16
Dimension - Hole Size inch
0.44 in
Dimension - Hole Size mm
11 mm
Dimension - L Length Overall mm
173 mm
Dimension - Length Overall inch
6.81 in
Dimension - N inch
0.50 in
Dimension - Pad Size inch
1.63 x 2.75
Dimension - Pad Width inch
1.63 in
Dimension - Width inch
2.63 in
Dimension - Width mm
67 mm

Conductor Related

Conductor - Connection Combination
Cable to Flat
Conductor - Copper Str Size
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range
500 kcmil-800 kcmil
Conductor Type
CU C Str-Size
Number of Conductors
1

Certifications And Compliance

Certification - CSA Approved
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads