text.skipToContent text.skipToNavigation

Terminal, Aluminum Bolted

by ANDERSON 

Catalog ID: ACF13C

Terminal, Aluminum Bolted, Cable to 4-hole Flat, cable range 1.081-1.293

  • 90° pad orientation available, 45° pad orientation available
  • Product Details

    General

    Material Aluminum
    Material - Clamping Hardware Aluminum Alloy
    Number of Bolt Holes 4
    Number of Ground Braid Lug Holes 0
    Number of Pad Holes 4
    Type Bolted Lugs & Terminals
    UPC 096359279129

    Dimensions

    Angle - Pad 180 °
    Base Hole Spacing 0 in
    Diameter - Base Holes 0 in
    Diameter - Bolt 0 in
    Diameter - Inside 0 in
    Length - Coupling 0 in
    Length Before Compression 0 in
    Weight 1.666 lb
    Width - Pad 3 in

    Electrical Ratings

    Maximum Current Rating Amps Continuous 0

    Conductor Related

    Conductor Compatibility ACSR-Redwing-715.5-30/19;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61
    Conductor Diameter - Maximum 1.293 in
    Conductor Diameter - Minimum 1.081 in
    Conductor Diameter Range 1.081 - 1.293
    Conductor Type
    • AAC
    • ACSR

    Logistics

    Pallet Quantity 324 EA

    Resources/Downloads