BUR_PPHID-264409_KK3A36U4N
BUR_PPHID-264409_KK3A36U4N

KK3A36U4N, AL Universal Terminal, 3 Conductor, 2 AWG Str-600 kcmil, 4-Hole, 1/2" Stud, 1.75" Spacing, 6 Screws, Al/Cu Rated

Brand:

Burndy

Catalog ID:

KK3A36U4N

Aluminum Universal Terminal, 3 Conductor, 4 Hole, 2 AWG (Str)-600 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 6 Screws, Al/Cu Rated, Tin Plated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Universal terminal, These dual-rated three conductor lugs are constructed from high strength aluminum alloy and electro tin-plated to provide low contact resistance

Product details

General

Application
For Aluminum and Copper Conductors
Connector Type
Parallel Set-Screw
EU RoHS Indicator
Yes
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
4
Plated
Y
Plating Type
Tin Plated
Sub Brand
UNIVERSAL TERMINAL
Type
Bolted Lugs & Terminals
UPC
781810370469

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - Bolt Size fraction
1/2
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
1.52 in
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
140 mm
Dimension - Length Overall inch
5.50 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
4.22 in
Dimension - Stud Size inch
0.56 in

Conductor Related

Conductor - AL Str Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Size Range
2 Str. - 600 Kcmil
Conductor - Copper Str Size Range
2 Str. - 600 Kcmil
Conductor Size
2 AWG-600 KCMIL
Conductor Type
  • CU C Str-Size
  • AL C Str-Size
Number of Conductors
3
Number Of Wires
3

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Pallet Quantity
24

Resources and downloads