BUR_PPHID-264402_KA28
BUR_PPHID-264402_KA28

KA4CTN, #14 Solid - #4 Stranded Copper; 1/4" Stud; 45 in-lb recommended torque; Tin plated

Brand:

Burndy

Catalog ID:

KA4CTN

#14 Solid - #4 Stranded Copper; 1/4" Stud; 45 in-lb recommended torque; Tin plated.

Product details

General

Connector Type
Terminal
Hardware Type
5/16 UNF Slotted SetScrew
Installation Torque Recommended in-lb
45
Material
Copper
Material - Hardware
Steel
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Slot
Plated
Y
Plating Type
Tin - Electro Plated
Type
Bolted Lugs & Terminals
UPC
781810244463

Dimensions

Dimension - B Length inch
0.47 in
Dimension - Height inch
0.77 in
Dimension - Hole Size inch
0.28 in
Dimension - Hole Size mm
7 mm
Dimension - L Length Overall mm
28 mm
Dimension - Length Overall inch
1.11 in
Dimension - N inch
0.25 in
Dimension - Pad Width inch
0.54 in
Dimension - Stud Size inch
1/4

Electrical Ratings

Rating - Minimum Voltage
600

Conductor Related

Conductor - Copper Solid Size
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
14 AWG-4 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads