Q2A282NTN_Photo_ColorCMYK
Q2A282NTN_Photo_ColorCMYK

Q2A284N,TN Two Conductor Four Hole Mounting Heavy Duty Copper Lug Connector, 3/0-4/0 AWG Str, 1/2" Stud, 1-3/4" Spacing, 2 Screws, Tin Plated

Brand:

Burndy

Catalog ID:

Q2A284NTN

QIKLUG.

Product details

General

Connector Type
Terminal
Installation Torque Recommended in-lb
250 LBS/in
Material
Copper
Physical Attribute - Number of Holes
4
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
QIKLUGâ„¢
Type
Bolted Lugs & Terminals
UPC
781810643310
UPC 12 Digit
7818106433100

Dimensions

Dimension - D inch
3.13 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
1-3/8 in
Dimension - Height inch
1.38 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
114 mm
Dimension - Length Overall inch
4.50 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
3.00 in
Dimension - Stud Size inch
1/2
Dimension - Width inch
2.13 in
Dimension - Width mm
54 mm

Electrical Ratings

Rating - Minimum Voltage
600

Conductor Related

Conductor - Copper Str Size
3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
3/0 AWG-4/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads