QQA
QQA
Discontinued

Twin Clamping Four Hole Mounting Heavy Duty Copper Lug Connector

Brand:

Burndy

Catalog ID:

QQA404N

Terminal, 4 Pad Hole, 600-800 kcmil, 650-800 Navy, 6-7/8 in L.

  • QIKLUGâ„¢ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Connector Type
Duel Clamp
Installation Torque Recommended in-lb
500 LBS/in
Material
Copper
Physical Attribute - Number of Holes
4
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Trade Name
QIKLUGâ„¢
Type
Bolted Lugs & Terminals
UPC
781810006115

Dimensions

Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.06 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
2-5/16 in
Dimension - Height inch
2.31 in
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
175 mm
Dimension - Length Overall inch
6.88 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
3.00 in

Conductor Related

Conductor - Copper Str Navy Size
650 (127) Navy;800 (127) Navy
Conductor - Copper Str Navy Size Range
650 (127) Navy-800 (127) Navy
Conductor - Copper Str Size
600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range
600 kcmil-800 kcmil
Conductor Size
600-800 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings