QQA
QQA
Discontinued

Twin Clamping Heavy Duty Copper Lug Connector

Brand:

Catalog ID:

QQA34

Copper Terminal, Heavy Duty, 1 Hole, 400-500 kcmil, 1/2" Stud, 2 Screws.

  • QIKLUGâ„¢ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Connector Type
Duel Clamp
Installation Torque Recommended in-lb
375 LBS/in
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Trade Name
QIKLUGâ„¢
Type
Bolted Lugs & Terminals
UPC
781810325803

Dimensions

Dimension - Bolt Size fraction
1/2
Dimension - D inch
1.63 in
Dimension - Height fraction
2 in
Dimension - Height inch
2.00 in
Dimension - Hole Size inch
0.53 in
Dimension - Hole Size mm
13 mm
Dimension - L Length Overall mm
124 mm
Dimension - Length Overall inch
4.88 in
Dimension - N inch
0.81 in
Dimension - Pad Width inch
1.38 in

Conductor Related

Conductor - Copper Str Navy Size
400 (127) Navy;500 (127) Navy
Conductor - Copper Str Navy Size Range
400 (127) Navy-500 (127) Navy
Conductor - Copper Str Size
400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
400 kcmil-500 kcmil
Conductor Size
400-500 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)