QA
QA

QA34BUSV, Undrilled Silver Plated Heavy Duty One Hole Copper Lug Connector, 400-500 kcmil, 1 Screw

Brand:

Burndy

Catalog ID:

QA34BUSV

QIKLUG™; Silver Plated.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Connector Type
Single Clamp
Installation Torque Recommended in-lb
375 LBS/in
Material
Copper
Physical Attribute - Number of Holes
0
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Y
Plating Type
Silver
Temperature Rating
194
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC 12 Digit
0

Dimensions

Dimension - D inch
1.62 in
Dimension - Height fraction
1.94 in
Dimension - Height inch
1.94 in
Dimension - Hole Size inch
0.53 in
Dimension - L Length Overall mm
81 mm
Dimension - Length Overall inch
3.19 in
Dimension - N inch
0.81 in
Dimension - Pad Width inch
1.38 in
Dimension - Stud Size inch
1/2

Electrical Ratings

Rating - Minimum Voltage
600

Conductor Related

Conductor - Copper Str Navy Size
400 (127) Navy;500 (127) Navy
Conductor - Copper Str Navy Size Range
400 (127) Navy-500 (127) Navy
Conductor - Copper Str Size
400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
400 kcmil-500 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads