HUBBELL
VA30_Photo2b_ColorRGB
VA30_Photo2b_ColorRGB

Substation - Copper V Type Terminal

Brand:

Burndy

Catalog ID:

VA252

Bolted V Style.

Product details

General

Application

Substation

Clamping Element Design

V Bolt

Connector Type

Terminal

Installation Torque Recommended in-lb

385 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

0.88 x 1.66 - 2 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Trade Name

VARILUGâ„¢

Type

Bolted Lugs & Terminals

UPC

781810045626

UPC 12 Digit

7818100456266

Dimensions

Dimension - B Length inch

0.88 in

Dimension - D inch

1.66 in

Dimension - F Width Center to Center inch

0.88 in

Dimension - Height inch

0.97 in

Dimension - Hole Size fraction

11/32

Dimension - Hole Size inch

0.34 in

Dimension - L Length Overall mm

92 mm

Dimension - Length Overall inch

3.63 in

Dimension - N inch

0.34 in

Dimension - Pad Size inch

0.88 x 1.66

Dimension - Pad Width inch

0.88 in

Dimension - Width inch

1.19 in

Dimension - Width mm

30 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Size Range

6 AWG-1/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

6 AWG-1/0

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads