VA30_Photo2b_ColorRGB
VA30_Photo2b_ColorRGB

Substation - Copper V Type Terminal

Brand:

Burndy

Catalog ID:

VA252

Bolted V Style.

Product details

General

Application
Substation
Clamping Element Design
V Bolt
Connector Type
Terminal
Installation Torque Recommended in-lb
385 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
0.88 x 1.66 - 2 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Trade Name
VARILUGâ„¢
Type
Bolted Lugs & Terminals
UPC
781810045626
UPC 12 Digit
7818100456266

Dimensions

Dimension - B Length inch
0.88 in
Dimension - D inch
1.66 in
Dimension - F Width Center to Center inch
0.88 in
Dimension - Height inch
0.97 in
Dimension - Hole Size fraction
11/32
Dimension - Hole Size inch
0.34 in
Dimension - L Length Overall mm
92 mm
Dimension - Length Overall inch
3.63 in
Dimension - N inch
0.34 in
Dimension - Pad Size inch
0.88 x 1.66
Dimension - Pad Width inch
0.88 in
Dimension - Width inch
1.19 in
Dimension - Width mm
30 mm

Conductor Related

Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Size Range
6 AWG-1/0 AWG
Conductor - Copper Str Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size Range
6 AWG-1/0
Conductor Type
CU C Str-Size
Number of Conductors
1

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings