text.skipToContent text.skipToNavigation

VA28

by Burndy 

Catalog ID: VA28

Cast Cu Alloy VARILUG Terminal, Bolted, 1/0 Str - 4/0 Str, 1 Pad Hole, 0.44" Hole Dia.

Product Details

General

Application Substation
Clamping Element Design V Bolt
Connector Type Terminal
Installation Torque Recommended in-lb 250 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Clamping Elements 1
Physical Attribute - Number of Holes 1
Physical Attribute - Pad Alignment Offset
Physical Attribute - Pad Configuration 1.06 x 1 - 1 hole
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Trade Name VARILUG™
Type Bolted Lugs & Terminals
UPC 781810005446
UPC 12 Digit 7818100054466

Dimensions

Dimension - B Length inch 1.09 in
Dimension - D inch 1.00 in
Dimension - Height fraction 2-1/4 in
Dimension - Height inch 1.06 in
Dimension - Hole Size fraction 7/16
Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 72 mm
Dimension - Length Overall inch 2.84 in
Dimension - N inch 0.53 in
Dimension - Pad Size inch 1.06 x 1
Dimension - Pad Width inch 1.06 in
Dimension - Stud Size inch 3/8
Dimension - Width fraction 1-1/16 in
Dimension - Width inch 1.69 in
Dimension - Width mm 43 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Cable to Flat
Conductor - Copper Solid Size 1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range 1/0 AWG-4/0 AWG
Conductor - Copper Str Size 1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 1/0 -4/0 AWG
Conductor Type CU C Str-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 7

Resources/Downloads

Customer Notices

Sales Drawings