text.skipToContent text.skipToNavigation

VA2C

by Burndy 

Catalog ID: VA2C

Cast Cu Alloy VARILUG Terminal, Bolted, #8 Sol - #2 Str, 1 Pad Hole, 0.44" Hole Dia.

Product Details

General

Application Substation
Clamping Element Design V Bolt
Connector Type Terminal
Installation Torque Recommended in-lb 275 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Clamping Elements 1
Physical Attribute - Number of Holes 1
Physical Attribute - Pad Alignment Offset
Physical Attribute - Pad Configuration 0.81 x 0.88 - 1 hole
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Trade Name VARILUG™
Type Bolted Lugs & Terminals
UPC 781810005415
UPC 12 Digit 7818100054155

Dimensions

Dimension - B Length inch 0.81 in
Dimension - D inch 0.88 in
Dimension - Height fraction 1-1/2 in
Dimension - Height inch 0.78 in
Dimension - Hole Size fraction 7/16
Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 69 mm
Dimension - Length Overall inch 2.72 in
Dimension - N inch 0.41 in
Dimension - Pad Size inch 0.81 x 0.88
Dimension - Pad Width inch 0.81 in
Dimension - Stud Size inch 3/8
Dimension - Width fraction 13/16 in
Dimension - Width inch 1.00 in
Dimension - Width mm 25 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Cable to Flat
Conductor - Copper Solid Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range 8 AWG-2 AWG
Conductor - Copper Str Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range 8 AWG-2 AWG
Conductor Type CU C Str-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 2

Resources/Downloads

Customer Notices

Sales Drawings