text.skipToContent text.skipToNavigation

VA344

by Burndy 

Catalog ID: VA344

Bolted V Style

Product Details

General

Application Substation
Clamping Element Design V Bolt
Connector Type Terminal
Installation Torque Recommended in-lb 375 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Alignment Offset
Physical Attribute - Pad Configuration 1.88 x 1.66 - 4 holes
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Trade Name VARILUG™
Type Bolted Lugs & Terminals
UPC 781810119945
UPC 12 Digit 7818101199455

Dimensions

Dimension - B Length inch 1.31 in
Dimension - D inch 1.66 in
Dimension - F Width Center to Center inch 1.00 in
Dimension - Height inch 1.47 in
Dimension - Hole Size fraction 7/16
Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 107 mm
Dimension - Length Overall inch 4.22 in
Dimension - N inch 0.44 in
Dimension - Pad Size inch 1.88 x 1.66
Dimension - Pad Width inch 1.88 in
Dimension - Width inch 2.22 in
Dimension - Width mm 56 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Cable to Flat
Conductor - Copper Str Size 300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 300 kcmil-500 kcmil
Conductor Type CU C Str-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings