VA30_Photo2b_ColorRGB
VA30_Photo2b_ColorRGB

Substation - Copper V Type Terminal

Brand:

Burndy

Catalog ID:

VA404

Bolted V Style.

Product details

General

Application
Substation
Clamping Element Design
V Bolt
Connector Type
Terminal
Installation Torque Recommended in-lb
500 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
1.88 x 1.66 - 4 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Trade Name
VARILUGâ„¢
Type
Bolted Lugs & Terminals
UPC
781810119952
UPC 12 Digit
7818101199522

Dimensions

Dimension - B Length inch
1.34 in
Dimension - D inch
1.66 in
Dimension - F Width Center to Center inch
1.00 in
Dimension - Height inch
1.72 in
Dimension - Hole Size fraction
7/16
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
120 mm
Dimension - Length Overall inch
4.72 in
Dimension - N inch
0.44 in
Dimension - Pad Size inch
1.88 x 1.66
Dimension - Pad Width inch
1.88 in
Dimension - Width inch
2.63 in
Dimension - Width mm
67 mm

Conductor Related

Conductor - Connection Combination
Cable to Flat
Conductor - Copper Str Size
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range
500 kcmil-800 kcmil
Conductor Type
CU C Str-Size
Number of Conductors
1

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings