VV2A_3DPhoto2_RGB
VV2A_3DPhoto2_RGB

Substation - Copper V Type Terminal

Brand:

Burndy

Catalog ID:

VV2A404N

V Style Connectors.

Product details

General

Application
Substation
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Bolted Lugs & Terminals
UPC
621945137547
UPC 12 Digit
6219451375477

Dimensions

Dimension - Length Overall inch
8.19 in
Dimension - Pad Width inch
3.00 in

Conductor Related

Conductor - Copper Str Size
600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range
600 kcmil-800 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads