text.skipToContent text.skipToNavigation

VVA30

by Burndy 

Catalog ID: VVA30

Cast Cu Alloy VARILUG, 300 KCMIL-1/0 AWG STR, 230 kV, 4.63 IN L, 1.91 IN W, 0.44 Bolt Hole Dia.

Product Details

General

Application Substation
Clamping Element Design V Bolt
Connector Type Terminal
Installation Torque Recommended in-lb 325 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Clamping Elements 2
Physical Attribute - Number of Holes 1
Physical Attribute - Pad Alignment Offset
Physical Attribute - Pad Configuration 1.13 x 1.63 - 1 hole
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Trade Name VARILUG™
Type Bolted Lugs & Terminals
UPC 781810005491
UPC 12 Digit 7818100054911

Dimensions

Dimension - B Length inch 1.09 in
Dimension - D inch 1.63 in
Dimension - Height fraction 2-3/16 in
Dimension - Height inch 2.19 in
Dimension - Hole Size fraction 7/16
Dimension - Hole Size inch 0.44 in
Dimension - Hole Size mm 11 mm
Dimension - L Length Overall mm 118 mm
Dimension - Length Overall inch 4.63 in
Dimension - N inch 0.62 in
Dimension - Pad Size inch 1.13 x 1.63
Dimension - Pad Width inch 1.13 in
Dimension - Stud Size inch 3/8
Dimension - Width inch 1.94 in
Dimension - Width mm 49 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Cable to Flat
Conductor - Copper Solid Size 1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range 1/0 AWG-4/0 AWG
Conductor - Copper Str Size 300 kcmil
Conductor - Copper Str Size Range 300 kcmil
Conductor Type CU C Str-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings