VVA
VVA

Substation - Copper V Type Terminal

Brand:

Burndy

Catalog ID:

VVA304N

V Style Connectors.

Product details

General

Application
Substation
Clamping Element Design
V Bolt
Connector Type
Terminal
Installation Torque Recommended in-lb
325 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Trade Name
VARILUGâ„¢
Type
Bolted Lugs & Terminals
UPC
781810136348
UPC 12 Digit
7818101363488

Dimensions

Dimension - B Length inch
1.09 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
2.19 in
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
171 mm
Dimension - Length Overall inch
6.75 in
Dimension - N inch
0.62 in
Dimension - Pad Size inch
3 x 3
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
1.91 in
Dimension - Width mm
49 mm

Conductor Related

Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1/0 AWG-4/0 AWG
Conductor - Copper Str Size
300 kcmil
Conductor - Copper Str Size Range
300 kcmil
Conductor Type
CU C Str-Size
Number of Conductors
1

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings