text.skipToContent text.skipToNavigation

VVA402

by Burndy 

Catalog ID: VVA402

V Style Connectors

Product Details

General

Application Substation
Clamping Element Design V Bolt
Connector Type Terminal
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Holes 2
Physical Attribute - Pad Alignment Offset
Physical Attribute - Pad Configuration 1.63 x 2.75 - 2 holes
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Trade Name VARILUG™
Type Bolted Lugs & Terminals
UPC 621945225794
UPC 12 Digit 6219452257944

Dimensions

Dimension - D inch 2.75 in
Dimension - F Width Center to Center inch 1.13 in
Dimension - Height inch 2.88 in
Dimension - Hole Size fraction 7/16
Dimension - Hole Size inch 0.44 in
Dimension - Hole Size mm 11 mm
Dimension - L Length Overall mm 173 mm
Dimension - Length Overall inch 6.81 in
Dimension - N inch 0.50 in
Dimension - Pad Size inch 1.63 x 2.75
Dimension - Pad Width inch 1.63 in
Dimension - Width inch 2.63 in
Dimension - Width mm 67 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Cable to Flat
Conductor - Copper Str Size 500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range 500 kcmil-800 kcmil
Conductor Type CU C Str-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads