text.skipToContent text.skipToNavigation

VVA484NG1

by Burndy 

Catalog ID: VVA484NG1

V Style Connectors

Product Details

General

Application Substation
Clamping Element Design V Bolt
Connector Type Terminal
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Alignment Offset
Physical Attribute - Pad Configuration 3.50 x 4.50 - 4 holes
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Trade Name VARILUG™
Type Bolted Lugs & Terminals
UPC 781810120026
UPC 12 Digit 7818101200266

Dimensions

Dimension - D inch 4.50 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 302 mm
Dimension - Length Overall inch 11.90 in
Dimension - N inch 1.12 in
Dimension - Pad Size inch 3.50 x 4.50
Dimension - Pad Width inch 3.50 in

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Cable to Flat
Conductor - Copper Str Size 1500 kcmil;1600 kcmil;1750 kcmil;2000 kcmil
Conductor - Copper Str Size Range 1500 kcmil-2000 kcmil
Conductor Type CU C Str-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads