BIPC350350_Photo_ColorCMYK
BIPC350350_Photo_ColorCMYK
Discontinued

BIPC350350, Insulating Piercing Connector

Brand:

Burndy

Catalog ID:

BIPC350350

Insulation Piercing Connector, 4/0 AWG-350 kcmil (Run), 4/0 AWG-350 kcmil (Tap), 300 V.

  • Insulation piercing capability eliminates the need for insulation stripping
  • UL486B Listed, AL9CU Rated, for copper and aluminum conductor combinations up to 90° C, 600 Volt applications
  • Insulation piercing design eliminates the need for taping, especially helpful on hot-line applications
  • Esy snap-out tabs eases installation and protects connection from dirt and debris
  • Simple bolt-on connection for ease of installation

Features: Insulation Piercing Capability, Eliminates The Need For Conductor Insulation Stripping, UL486B Listed, AL9CU Rated, For Copper And Aluminum Conductor Combinations Up To 90 DEG C 600 Volt Applications, Insulation Piercing Design, Eliminates The Need For Taping, Easy Snap-Out Tabs, Eases Installation, Protects Connection From Dirt And Debris, Simple Bolt-On Connection, Eases Installation, Socket Size: 9/16 IN, Installation Torque: 300 IN-LB, Conductor Type: Run: Commercial Aluminum, Metric, Commercial Copper, Tap: Commercial Aluminum, Metric, Commercial Copper, Height: 3 IN, Length: 2.62 IN, Width: 2-3/4 IN

Product details

General

Application
For Copper And Aluminum Conductor Combinations Up To 90 DEG C, 600 Volt Applications
Connector Type
Insulation Piercing
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Physical Attribute - Socket Size
9/16
Plated
N
Plating Type
Unplated
Sub Brand
INSULATION PIERCING CONNECTOR
Type
BIPC
UPC
781810128749
UPC 12 Digit
7818101287499

Dimensions

Dimension - Bolt Size inch
0.38 in
Dimension - Height inch
3.00 in
Dimension - L Length Overall mm
67 mm
Dimension - Length Overall inch
2.62 in
Dimension - Width inch
2.75 in
Dimension - Width mm
70 mm

Electrical Ratings

Rating - Minimum Voltage
600
Voltage - Maximum
300 V

Conductor Related

Conductor - AL Str Run Range
4/0 AWG-350 kcmil
Conductor - AL Str Tap Range
4/0 AWG-350 kcmil
Conductor - Copper Str Run Range
4/0 AWG-350 kcmil
Conductor - Copper Str Tap Range
4/0 AWG-350 kcmil
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
4
Pallet Quantity
1184

Resources and downloads