HPS_ID_TS_PRODIMAGE
* Representative image
HPS_ID_TS_PRODIMAGE
play
play

Terminal, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

TSBA

Bronze multi-purpose connector for connecting copper cable, tubing, or flats as terminals, couplers, or tee connectors. Recommended for emergency stocks to prevent unnecessary stoppage. Reversible cap accommodates a wide range of cable or tubing sizes. Clamping bolts have hex-stops for one-wrench installation. Material: casting - bronze alloy, hardware - silicon bronze or stainless steel.

Bronze multi-purpose connector for connecting copper cable, tubing, or flats as terminals, couplers, or tee connectors. Recommended for emergency stocks to prevent unnecessary stoppage. Reversible cap accommodates a wide range of cable or tubing sizes. Clamping bolts have hex-stops for one-wrench installation. Material: casting - bronze alloy, hardware - silicon bronze or stainless steel.

  • Bronze bolted multi-purpose connector cable - tube, flat
  • clamping bolts have hex-stops for one-wrench installation
  • reversible caps accomodates a wide range of cable or tubing sizes

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Type
Bolted Lugs & Terminals
UPC
096359332015

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Thickness
0.375 in
Weight
7.056 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter (Main) - Maximum
1.412 in
Conductor Diameter (Main) - Minimum
0.522 in
Conductor Diameter (Main) Range
0.522 - 1.412
Conductor Diameter (Tap) - Maximum
1.063 in
Conductor Diameter (Tap) - Minimum
0.162 in
Conductor Type
  • Copper Bus
  • Copper

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)