text.skipToContent text.skipToNavigation

FCB634N

by Burndy 

Catalog ID: FCB634N

Transformer tap adapter, Tin plated.

Transformer tap adapters, designed to accommodate from 1 to 6 nema drilled copper or aluminum terminal taps from a single secondary transformer outlet

Product Details

General

Application Substation
Connector Type T-Connector
EU RoHS Indicator Yes
Material Copper
Physical Attribute - Number of Holes 4
Plated Y
Plating Type Tin
Sub Brand XFMR CONN
Type T-Connector
UPC 781810002094
UPC 12 Digit 7818100020944

Dimensions

Dimension - Height fraction 5-1/4 in
Dimension - Height inch 5.25 in
Dimension - L Length Overall mm 95 mm
Dimension - Length Overall inch 3.75 in
Dimension - P inch 2.25 in
Dimension - Pin Diameter fraction 1/2 in
Dimension - Pin Diameter inch .50 in

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings