text.skipToContent text.skipToNavigation

NSC350-2I

by CMC 

Catalog ID: NSC350-2I

Stud-mount transformer connectors, allows left or right-hand mounting, Dual rated connectors for Aluminum or Copper conductors, Insulated Stud-Mount Connectors

  • Injection-molded clear plastic cover insulating a NSSM or NSM connector.
  • Injection-molded black rubber cover (NSSR/NSR series) available upon request. Consult factory for availability and minimum order quantities.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Offers fast, economical, reusable, dependable connections for right or left-hand installations.
  • Supplied with radial-tipped set-screws.
  • Clear plated for low-contact resistance.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

Product Details

General

Material Aluminum Alloy, 6061-T6
UPC 192663078158

Dimensions

Dimensions 5.13 in x 3.17 in x 3.17 in
Height 3.17 in
Length 5.13 in
Width 3.17 in

Conductor Related

Conductor Range 350 Kcmil - #12 AWG
Number Of Conductors 2

Certifications and Compliance

Certification - CSA Approved No
Certification - UL Recognized No
RUS Listed Reference Yes

Resources/Downloads

Sales Drawings