text.skipToContent text.skipToNavigation

NSSM500-6I

by CMC 

Catalog ID: NSSM500-6I

Stud-mount transformer connectors, Dual rated connectors for Aluminum or Copper conductors

  • NSSM with patented Keyhole mounting.
  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Offers fast, economical, reusable, dependable connections for right or left-hand installations.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • 105°C Rated black plastisol cover available.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

Product Details

General

Material Aluminum Alloy, 6061-T6
UPC 192663084036

Dimensions

Height 1.75 in
Length 9.2 in
Width 1.38 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 500 Kcmil - #10 AWG
Number Of Conductors 6

Resources/Downloads

Sales Drawings