text.skipToContent text.skipToNavigation

RLS750-8

by CMC 

Catalog ID: RLS750-8

Stud-mount transformer connectors, allows left or right-hand mounting, Dual rated connectors for Aluminum or Copper conductors, Insulated Stud-Mount Connectors, CO-OX Oxide inhibitor is omitted

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with radial-tipped set-screws.
  • Offers fast, economical, reusable, and dependable connections for right or left hand installations.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

Product Details

General

Material Aluminum Alloy, 6061-T6
UPC 192663072880

Dimensions

Dimensions 14.73 in x 4.91 in x 2.95 in
Height 2.95 in
Length 14.73 in
Width 4.91 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 750 Kcmil - #2 AWG
Number Of Conductors 8

Resources/Downloads