text.skipToContent text.skipToNavigation

RLSS500-4SLI

by CMC 

Catalog ID: RLSS500-4SLI

Stud-mount transformer connectors, allows left or right-hand mounting, Dual rated connectors for Aluminum or Copper conductors, Insulated Stud-Mount Connectors, Street light tap available

  • RLSS with patented Keyhole mounting.
  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with radial-tipped set-screws.
  • Offers fast, economical, reusable, and dependable connections for right or left hand installations.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

Product Details

General

Material Aluminum Alloy, 6061-T6
UPC 192663084890

Dimensions

Height 2.73 in
Length 6.99 in
Width 3 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 500 Kcmil - #10 AWG
Number Of Conductors 4

Resources/Downloads