text.skipToContent text.skipToNavigation

RLUS500-4

by CMC 

Catalog ID: RLUS500-4

Space-saver stud-mount transformer connectors allows left or right-hand mounting, Screw-On, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted

  • Clear plated for low-contact resistance.
  • Allows left or right-hand installation.
  • Fully tested to ANSI C119.4 for Class ‘A’ connector.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • 105°C Rated clear plastisol cover.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of an insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.
  • Designed to reduce cantilever stress on the busing by 50% and increase available safe space.
  • For use on both 5/8” and 1” studs in screw-on and quick-disconnect models.

Product Details

General

Material Aluminum Alloy, 6061-T6

Dimensions

Dimensions 6.24 in x 2.88 in x 4.6 in
Height 4.6 in
Length 6.24 in
Width 2.88 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 500 Kcmil - #10 AWG
Number Of Conductors 4

Resources/Downloads

Sales Drawings