text.skipToContent text.skipToNavigation

SDQ350-6SL

by CMC 

Catalog ID: SDQ350-6SL

Space-savers stud-mount transformer connectors, slip-on, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted, Street light tap available

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Offers fast, economical, reusable, and dependable connections.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

Product Details

General

Material Aluminum Alloy, 6061-T6

Dimensions

Dimensions 7.05 in x 1.38 in x 2.5 in
Height 2.5 in
Length 7.05 in
Width 1.38 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 350 Kcmil - #12 AWG
Number Of Conductors 6

Resources/Downloads

Sales Drawings