text.skipToContent text.skipToNavigation

SDS500-4

by CMC 

Catalog ID: SDS500-4

Space-savers stud-mount transformer connectors, screw-on, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Offers fast, economical, reusable, and dependable connections.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

Product Details

General

Material Aluminum Alloy, 6061-T6

Dimensions

Dimensions 6.2 in x 1.38 in x 2.5 in
Height 2.5 in
Length 6.2 in
Width 1.38 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 500 Kcmil - #10 AWG
Number Of Conductors 4

Resources/Downloads