NUB
NUB

Stud-mount transformer connectors, slip-fit with patented sharkbite™ mount

Brand:

Connector Manufacturing (CMC)

Catalog ID:

NUB750-8I

Stud-mount transformer connectors, slip-fit with patented sharkbite™ mount.

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set screws.;Includes inhibitor in all ports and stud-mounting hole.;Patented two-in-one Sharkbite™ mounting hole feature allows the connector to fit on a 5/8” - 11 or 1” - 14 transformer stud. Both sizes fit in the same hole.;The Sharkbite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.

Product details

General

Material
Aluminum Alloy, 6061-T6
UPC
192663085866

Dimensions

Dimensions
12.63 in x 1.38 in x 1.88 in
Height
1.88 in
Length
12.63 in
Width
1.38 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
750 Kcmil - #2 AWG
Number of Conductors
8

Resources and downloads