Expansion Terminal, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

AFTFHV14C

Aluminum laminated bolted expansion terminal for aluminum tubing to aluminum or copper flat pad. Designed for ± 2 inch expansion on tubing larger than 2" I.P.S. Guides and laminations ae proper size for use with standard schedule 40 IPS tubing.

Aluminum laminated bolted expansion terminal for aluminum tubing to aluminum or copper flat pad. Designed for ± 2 inch expansion on tubing larger than 2" I.P.S. Guides and laminations ae proper size for use with standard schedule 40 IPS tubing.

  • Aluminum bolted expansion terminal
  • 1-1/2" EHIPS (Schedule 80) to 90 degree rotated NEMA C 4-Hole flat pad
  • Material: Castings - 356-T6 aluminum alloy, Factory Formed Laminated Shunts - aluminum, Clamping Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is recommended.
  • To specify extra heavy (schedule 80, EHEHIPS (Schedule 80)) tubing, add “H” to catalog number. Example: AFTFH40D
  • To obtain pad rotated 90 degrees, add ”V” to catalog number. Example: AFTFV40D.

Product details

General

Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Number of Bolt Holes
4
Number of Pad Holes
4
Type
Terminal, Aluminum Bolted, Expansion

Dimensions

Angle - Pad
90 °
Diameter - Rod / Tube
1-1/2 in
Weight
5.6 lb
Width - Pad
3 in

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Specifications

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
Hubbell Power Systems Quick Ship (VI05124E1018)