BUR_PPHID-264291_NA194N
BUR_PPHID-264291_NA194N

Substation - Copper Terminal

Brand:

Burndy

Catalog ID:

NA12

Substation Connectors.

Product details

General

Application
Substation
Clamping Element Design
Body and Cap
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
1
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
1 hole
Plated
Y
Plating Type
Bright Dipped
UPC
621945100923
UPC 12 Digit
6219451009233

Dimensions

Dimension - B Length inch
1.38 in
Dimension - Height inch
1.50 in
Dimension - Hole Size fraction
7/16
Dimension - L Length Overall mm
95 mm
Dimension - Length Overall inch
3.75 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.50 in
Dimension - Width inch
2.13 in
Dimension - Width mm
54 mm

Conductor Related

Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
3/8 IPS
Conductor - Copper Tube Std Size Range
3/8 IPS
Conductor Type
  • CU Tube Std-Size
  • CU Tube EH-Size
Number of Conductors
1

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads