text.skipToContent text.skipToNavigation

NA17ACG3

by Burndy 

Catalog ID: NA17ACG3

Substation Connectors

Product Details

General

Application Substation
Clamping Element Design Body and Cap
Connector Type Terminal
Material Aluminum
Material - Hardware Aluminum
One Wrench Installation Y
Physical Attribute - Pad Alignment Offset
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
UPC 621945249516
UPC 12 Digit 6219452495166

Dimensions

Dimension - B Length inch 4.00 in
Dimension - D inch 3.75 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height inch 3.88 in
Dimension - L Length Overall mm 197 mm
Dimension - Length Overall inch 7.75 in
Dimension - N inch 0.88 in
Dimension - Pad Width inch 3.00 in
Dimension - Width inch 3.66 in
Dimension - Width mm 93 mm
Length 8.13 in

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - AL Tube Std Size 1 1/2 IPS
Conductor - AL Tube Std Size Range 1 1/2 IPS
Conductor - Connection Combination Tube to Flat
Conductor - Copper Tube Std Size 1 1/2 IPS IPS
Conductor - Copper Tube Std Size Range 1 1/2 IPS IPS
Conductor Type
  • AL Tube Std-Size
  • CU Tube Std-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 6

Resources/Downloads

Customer Notices

Sales Drawings