text.skipToContent text.skipToNavigation

NA18A4N45

by Burndy 

Catalog ID: NA18A4N45

Aluminium terminal, 5/8" aluminium hex bolt, alum nut, galvanized split lock washers (4 places), 4 hole 0.56 dia each.

Product Details

General

Application Substation
Clamping Element Design Body and Cap
Connector Type Terminal
Installation Torque Recommended in-lb 480 LBS/in
Material Aluminum Alloy, Cast
Material - Hardware Aluminum
One Wrench Installation Y
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Alignment Offset
Physical Attribute - Pad Configuration 3 x 3 - 4 holes
Physical Attribute - Pad Orientation 45 Degree
Plated N
Plating Type Unplated
UPC 781810234563
UPC 12 Digit 7818102345633

Dimensions

Connector Angle 45 Degree ( pad to bolt axis)
Dimension - B Length inch 4.25 in
Dimension - D inch 3.00 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - G inch 2.05 in
Dimension - Height inch 7.35 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in dia
Dimension - L Length Overall mm 187 mm
Dimension - Length Overall inch 4.47 in
Dimension - N inch 0.62 in
Dimension - Pad Width inch 3.00 in
Dimension - Width inch 4.5 in
Dimension - Width mm 114 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - AL Tube EH Size 2" IPS tube
Conductor - AL Tube Std Size 2 IPS
Conductor - AL Tube Std Size Range 2 IPS
Conductor - Connection Combination Tube to Flat
Conductor - Copper Tube Std Size 2 IPS IPS
Conductor - Copper Tube Std Size Range 2 IPS IPS
Conductor Type
  • AL Tube Std-Size
  • CU Tube Std-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 20

Resources/Downloads

Customer Notices

Sales Drawings