BUR_PPHID-264279_NA17A4N
BUR_PPHID-264279_NA17A4N

Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NA18A4N45Q

Substation Connectors.

Product details

General

Application
Substation
Connector Type
Terminal
Material
Aluminum Alloy
Material - Hardware
Aluminum
Physical Attribute - Pad Orientation
45 Degree
Plated
N
Plating Type
Unplated
UPC
781810247594
UPC 12 Digit
7818102475944

Dimensions

Dimension - B Length inch
4.25 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
4.47 in
Dimension - L Length Overall mm
187 mm
Dimension - Length Overall inch
7.35 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
4.50 in
Dimension - Width mm
114 mm

Conductor Related

Conductor - AL Tube Std Size
2 IPS
Conductor - AL Tube Std Size Range
2 IPS
Conductor - Copper Tube Std Size
2 IPS IPS
Conductor - Copper Tube Std Size Range
2 IPS IPS
Conductor Type
  • AL Tube Std-Size
  • CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads