BUR_PPHID-264291_NA194N
BUR_PPHID-264291_NA194N

Substation - Copper Terminal

Brand:

Burndy

Catalog ID:

NA204N90

Substation Connectors.

Product details

General

Application
Substation
Clamping Element Design
Body and Cap
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
4.38 x 3 - 4 holes
Physical Attribute - Pad Orientation
90 Degree
Plated
N
Plating Type
Unplated
UPC
621945179769
UPC 12 Digit
6219451797699

Dimensions

Dimension - B Length inch
3.25 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
7.25 in
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
106 mm
Dimension - Length Overall inch
4.19 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
4.38 in
Dimension - Width inch
6.19 in
Dimension - Width mm
157 mm
Physical Attribute - Tongue Angle
90 Degree

Conductor Related

Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
3 IPS
Conductor - Copper Tube Std Size Range
3 IPS
Conductor Type
  • CU Tube Std-Size
  • CU Tube EH-Size
Number of Conductors
1

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads