text.skipToContent text.skipToNavigation

Terminal, Aluminum Bolted

by ANDERSON 

Catalog ID: ASTF10CCF

Terminal, Aluminum Bolted, Tube to Flat, tube size 1 IPS, Centerformed Pad: 4 hole, 3 in. TERMINAL, AL BOLT 1 IPS TO C PAD CF

Product Details

General

EU RoHS Indicator No
Material Aluminum
Material - Clamping Hardware Aluminum Alloy
Number of Pad Holes 4
Type Bolted Lugs & Terminals
UPC 096359285823

Dimensions

Angle - Pad 180 °
Diameter - Rod / Tube 1 in
Weight 1.666 lb
Width - Pad 3 in

Conductor Related

Conductor Type Aluminum Bus

Resources/Downloads