text.skipToContent text.skipToNavigation

Terminal, Aluminum Bolted

by ANDERSON 

Catalog ID: ASTF14B2

Terminal, Aluminum Bolted, Tube to Flat, tube size 1-1/2 IPS pad: 2 hole, 2 in. TERMINAL, AL BOLT 1.5 IPS TO B2 PAD

  • 90° pad orientation available, 45° pad orientation available
  • Product Details

    General

    EU RoHS Indicator No
    Material Aluminum
    Material - Clamping Hardware Aluminum Alloy
    Number of Bolt Holes 2
    Number of Pad Holes 2
    Type Bolted Lugs & Terminals
    UPC 096359285878

    Dimensions

    Angle - Pad 180 °
    Diameter - Rod / Tube 1-1/2 in
    Weight 1.666 lb
    Width - Pad 2 in

    Conductor Related

    Conductor Type Aluminum Bus

    Logistics

    Pallet Quantity 630 EA

    Resources/Downloads