text.skipToContent text.skipToNavigation

1PL2502

by Burndy 

Catalog ID: 1PL2502

Aluminum Multiple Tap Connector, UV Rated, 2 Port, 1 Sided Entry, 10 AWG-250 kcmil.

Features: UV Rated Plastisol Covered AL6061-T6 Aluminum Body Saves Time By Eliminating The Need For Taping, Oxide Inhibitor Pre-Installed Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking Capability Reduces The Number Of Connectors Carried In Inventory, UL486B Listed, AL9CU, 600 V 90 DEG C, UNITAP Rated For Code Conductor Only, Wire Entry: Single, Hex Size (key): 5/16 IN, Conductor Size (run - Range): 10 AWG - 250 KCMIL, Type Of Insulation: UV Rated Plastisol, Torque: 275 IN-LB, Number Of Ports: 2

Product Details

General

Application For Indoor Use Only, Copper Or Stranded Aluminum
EU RoHS Indicator Yes
Hex Key 5/16
Installation Torque Recommended in-lb 275 in-lb
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 2
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand UNITAP
Temperature Rating 194° F
Trade Name UNITAP™
Type BIBS, Multi-Port
UPC 781810370087
UPC 12 Digit 7818103700877

Dimensions

Dimension - Height fraction 2-1/8 in
Dimension - Height inch 2.13 in
Dimension - L Length Overall mm 58
Dimension - Length Overall inch 2.28
Dimension - Width fraction 2-7/100 in
Dimension - Width inch 2.07 in
Dimension - Width mm 53 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Size Range 10 AWG-250 kcmil
Conductor - Copper Str Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range 10 AWG-250 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings