text.skipToContent text.skipToNavigation

1PL7503

by Burndy 

Catalog ID: 1PL7503

UV Black Plastisol Covered Al Distribution Connectors, 1-Sided Entry, 3 Ports, #2 AWG- 750 Kcmil, 600 V, 3/8" Hex.

Product Details

General

Hex Key 3/8
Installation Torque Recommended in-lb 375 in-lb
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 3
Physical Attribute - Number of Screws 3
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 194° F
Trade Name UNITAP™
UPC 781810287071
UPC 12 Digit 7818102870711

Dimensions

Dimension - Height inch 3.00 in
Dimension - L Length Overall mm 102 mm
Dimension - Length Overall inch 4.00 in
Dimension - Screw Size inch 13/16
Dimension - Width inch 2.70 in
Dimension - Width mm 69 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil
Conductor - AL Str Size Range 2 AWG-750 kcmil
Conductor - Copper Str Size 2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil
Conductor - Copper Str Size Range 2 AWG-750 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings