text.skipToContent text.skipToNavigation

1PLM2/06

by Burndy 

Catalog ID: 1PLM2/06

Mounted Block Tap Connector, 6 Ports, Single Side Entry, 5.29 IN L

  • Brushed Nickel finish.
  • Sweeping arced arm.
  • Tapered, etched glass w/ fluted shade.
  • Coordinates great with other Progress Lighting families - Joy and Bravo.

Product Details

General

Finish Type Plated
Installation Torque Recommended in-lb 275 in-lb
Number of Lamps Total 1
UPC 781810307908

Conductor Related

Conductor - AL Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Certifications and Compliance

Certification - UL Recognized No
Certification - cULus No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings