text.skipToContent text.skipToNavigation

1PLMD2/012

by Burndy 

Catalog ID: 1PLMD2/012

Mounted Block Tap Connector, Single Side Entry, 9.33 IN L

Product Details

General

Installation Torque Recommended in-lb 120 in-lb
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 12
Physical Attribute - Number of Screws 14
Plated Y
Plating Type Clear Plated
Temperature Rating 194° F
Trade Name UNITAP™
UPC 781810307519
UPC 12 Digit 7818103075199

Dimensions

Dimension - Height fraction 1-1/2 in
Dimension - Height inch 1.5
Dimension - L Length Overall mm 237
Dimension - Length Overall inch 9.33
Dimension - Width inch 1.56
Dimension - Width mm 40 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - AL Str Size Range 14 AWG-2/0 AWG
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range 14 AWG-2/0 AWG
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads