text.skipToContent text.skipToNavigation

1PLMD2508

by Burndy 

Catalog ID: 1PLMD2508

Mounted Black Tap Connector, 8 Ports, Double Side Entry, #10-250 kcmil, 9.28 IN L, 2.64 IN W

Product Details

General

Hex Key 5/16
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 8
Physical Attribute - Number of Screws 10
Plated N
Plating Type Unplated
Temperature Rating 194° F
Trade Name UNITAP™
UPC 781810307601
UPC 12 Digit 7818103076011

Dimensions

Dimension - Height fraction 2-1/4 in
Dimension - Height inch 2.13
Dimension - L Length Overall mm 236
Dimension - Length Overall inch 9.28
Dimension - Width inch 2.64
Dimension - Width mm 67 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Size Range 10 AWG-250 kcmil
Conductor - Copper Str Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range 10 AWG-250 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Listed Direct Burial No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings