text.skipToContent text.skipToNavigation

1PLMD35012

by Burndy 

Catalog ID: 1PLMD35012

Mounted Block Tap Connector, 12 Ports, Single Side Entry, 13.92 IN L

Product Details

General

Installation Torque Recommended in-lb 275 in-lb
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 12
Physical Attribute - Number of Screws 14
Physical Attribute - Screw Type Allen
Plated Y
Plating Type Clear Plated
Temperature Rating 194° F
Trade Name UNITAP™
UPC 781810307632
UPC 12 Digit 7818103076322

Dimensions

Dimension - Height fraction 2-5/8 in
Dimension - Height inch 2.63
Dimension - L Length Overall mm 354
Dimension - Length Overall inch 13.92
Dimension - Width inch 3
Dimension - Width mm 76 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - AL Str Size Range 10 AWG-350 kcmil
Conductor - Copper Str Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range 10 AWG-350 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings