text.skipToContent text.skipToNavigation

1PLO42

by Burndy 

Catalog ID: 1PLO42

UV Black Plastisol Covered Al Distribution Connectors, Offset Entry, 2 Ports, #14 - #4 AWG, 600 V, 1/8" Hex.

Product Details

General

Hex Key 1/8
Installation Torque Recommended in-lb 45 LBS/in
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 2
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name UNITAP™
UPC 781810287521
UPC 12 Digit 7818102875211

Dimensions

Dimension - Height fraction 1.25 in
Dimension - Height inch 1.25 in
Dimension - L Length Overall mm 27 mm
Dimension - Length Overall inch 1.08 in
Dimension - Screw Size inch 5/8
Dimension - Width fraction 1-1/2 in
Dimension - Width inch 1.50 in
Dimension - Width mm 38 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 8 AWG;6 AWG;4 AWG
Conductor - AL Str Size Range 8 AWG-4 AWG
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range 14 AWG-4 AWG
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings