text.skipToContent text.skipToNavigation

BIBD2/010FX

by Burndy 

Catalog ID: BIBD2/010FX

Aluminum UNITAP, Double Sided Entry, #14-2/0 Class B & C ,#14-#1 Class G,H,I,K, DLO, 10 PORT

Product Details

General

Insulation Y
Material Aluminum
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name UNITAP™
UPC 621945438743
UPC 12 Digit 6219454387433

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads