text.skipToContent text.skipToNavigation

BIBD2/010MT

by Burndy 

Catalog ID: BIBD2/010MT

Aluminum Multiple Tap Connector W/ Mount Holes, Clear Insulated, 10 Port, 2 Sided Entry, 14-2/0 Awg, Al/Cu Rated

Product Details

General

Hex Key 3/16
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 10
Physical Attribute - Number of Screws 12
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name UNITAP™
UPC 781810253267
UPC 12 Digit 7818102532677

Dimensions

Dimension - Height fraction 1.5 in
Dimension - Height inch 1.50 in
Dimension - L Length Overall mm 209 mm
Dimension - Length Overall inch 8.23 in
Dimension - Width fraction 1-14/25 in
Dimension - Width inch 1.56 in
Dimension - Width mm 40 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size Range 8 AWG-2/0 AWG
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range 14 AWG-2/0 AWG
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads