text.skipToContent text.skipToNavigation

BIBD3506FX

by Burndy 

Catalog ID: BIBD3506FX

MULTI-PORT Double-Sided Entry.

Product Details

General

Insulation Y
Material Aluminum
Number Of Ports 6
Plated Y
Plating Type Tin
Temperature Rating -40° C to 135 °C
Trade Name UNITAP™
UPC 621945438682
UPC 12 Digit 6219454386822

Dimensions

Dimension - Length Overall inch 5.610 in

Electrical Ratings

Amperage Rating 310 A
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range 10AWG-250 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings