text.skipToContent text.skipToNavigation

BIBD44RK

by Burndy 

Catalog ID: BIBD44RK

Clear Insulated Multiple Tap Connector,Aluminum Conductor - Size Range:8 AWG-4 AWG.

Horizontal Cable Terminal to Ground Rod, 90 Weld Metal

Product Details

General

Application For connecting cable terminal to ground rod
EU RoHS Indicator Yes
Hex Key 1/8
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 4
Physical Attribute - Number of Screws 4
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand UNITAP
Temperature Rating 194
Trade Name UNITAP™
Type Mold
UPC 781810361863
UPC 12 Digit 7818103618633

Dimensions

Dimension - Height fraction 1.25 in
Dimension - Height inch 1.25 in
Dimension - L Length Overall mm 50 mm
Dimension - Length Overall inch 1.95 in
Dimension - Screw Size inch 1/4
Dimension - Width inch 1.50 in
Dimension - Width mm 38 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 8 AWG;6 AWG;4 AWG
Conductor - AL Str Size Range 8 AWG-4 AWG
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range 14 AWG-4 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1
Number of Pieces in Package 1

Resources/Downloads

Customer Notices

Sales Drawings