text.skipToContent text.skipToNavigation

BIBD6003

by Burndy 

Catalog ID: BIBD6003

Aluminum Multiple Tap Connector, Clear Insulated, 3 Port, 2 Sided Entry, 4 AWG-600 kcmil, Al/Cu Rated.

Clear Plastisol covered AL6061-T6 aluminum body, Clear Plastisol

Product Details

General

Application For Indoor Use Only, Copper Or Stranded Aluminum
EU RoHS Indicator Yes
Hex Key 3/8
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 3
Physical Attribute - Number of Screws 3
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand UNITAP
Temperature Rating 194
Trade Name UNITAP™
Type BIBD, Multi-Port
UPC 781810225295
UPC 12 Digit 7818102252955

Dimensions

Dimension - Height fraction 2.75 in
Dimension - Height inch 2.75 in
Dimension - L Length Overall mm 102 mm
Dimension - Length Overall inch 4 in
Dimension - Width inch 3.00 in
Dimension - Width mm 76 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Size Range 4 AWG-600 kcmil
Conductor - Copper Str Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Size Range 4 AWG-600 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads